Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No suggested results. Try again.

Select Store

Complete your tax details anytime right here.
Register
Caterpillar
Complete your tax details anytime right here.

Select Store

For pricing & availability

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

Complete your tax details anytime right here.
HomeUndercarriageUndercarriage KitsSprocket Group Kits616-1285: Sprocket Kit
HomeUndercarriageUndercarriage KitsSprocket Group Kits616-1285: Sprocket Kit
616-1285: Sprocket Kit

Cat® Sprocket Kit Plain Steel, 16 Bolts, 25 Teeth, 202.81mm Track Pitch

Brand: undefined

fallback-image
616-1285: Sprocket Kit

Cat® Sprocket Kit Plain Steel, 16 Bolts, 25 Teeth, 202.81mm Track Pitch

Brand: undefined

Items included

No results available.

447-1722: M24-3 x 60mm Hex Head Bolt
447-1722: M24-3 x 60mm Hex Head BoltQuantity: 32
207-3658: Track Sprocket
207-3658: Track SprocketQuantity: 2
Showing 1 to 2 of 2
DescriptionSpecificationsCompatible Models
Description for part number 616-1285

We are still working on adding a description for this part.

Specifications for part number 616-1285

Units of Measure

USMetric
Number of Bolts: 16
Pitch (mm): 202.81
Number of Teeth: 25
Bolt Thread Size: M24
Material Type: Plain Steel
Sound Segment: No
UC System: HD
Relieved: No
Pitch (in): 7.985
View More
Compatible Models for part number 616-1285

We currently do not have compatibility information for this part.

KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced