Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No suggested results. Try again.

Select Store

Complete your tax details anytime right here.
Register
Caterpillar
Complete your tax details anytime right here.

Select Store

For pricing & availability

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

Complete your tax details anytime right here.
HomeUndercarriageUndercarriage KitsHardware Kits659-6177: Shim Kit
HomeUndercarriageUndercarriage KitsHardware Kits659-6177: Shim Kit
659-6177: Shim Kit

Cat® Shim Kit contains set of thin metal spacers designed to adjust and maintain the correct clearances between critical moving and load-bearing components.

Brand: undefined

fallback-image
659-6177: Shim Kit

Cat® Shim Kit contains set of thin metal spacers designed to adjust and maintain the correct clearances between critical moving and load-bearing components.

Brand: undefined

Warranty Information
Return Policy
Items included

No results available.

419-0957: 4.5mm Thick Steel Shim
419-0957: 4.5mm Thick Steel ShimQuantity: 12
8T-4194: M12-1.75 x 50mm Hex Head Bolt
8T-4194: M12-1.75 x 50mm Hex Head BoltQuantity: 12
8T-4183: M12X1.75  Thread 40mm Long Bolt
8T-4183: M12X1.75  Thread 40mm Long BoltQuantity: 12
8T-4956: BOLT
8T-4956: BOLTQuantity: 12
8T-4223: M12 ID Steel Flat Washer
8T-4223: M12 ID Steel Flat WasherQuantity: 32
419-0960: 15.5mm Thick Wear Strip
419-0960: 15.5mm Thick Wear StripQuantity: 8
8T-5412: M12-1.75 x 140mm Hex Head Bolt
8T-5412: M12-1.75 x 140mm Hex Head BoltQuantity: 4
8T-5041: M12-1.75 x 120mm Hex Head Bolt
8T-5041: M12-1.75 x 120mm Hex Head BoltQuantity: 4
8T-4184: M12-1.75 x 45mm Hex Head Bolt
8T-4184: M12-1.75 x 45mm Hex Head BoltQuantity: 12
419-0958: 2.3mm Thick Steel Shim
419-0958: 2.3mm Thick Steel ShimQuantity: 8
361-3050: 15.5mm Thick Wear Strip
361-3050: 15.5mm Thick Wear StripQuantity: 4
8T-5001: M12-1.75 x 130mm Hex Head Bolt
8T-5001: M12-1.75 x 130mm Hex Head BoltQuantity: 4
8T-7971: M12 ID Steel Flat Washer
8T-7971: M12 ID Steel Flat WasherQuantity: 28
8T-4910: M12-1.75 x 60mm Hex Head Bolt
8T-4910: M12-1.75 x 60mm Hex Head BoltQuantity: 8
8T-4139: M12-1.75 x 30mm Hex Head Bolt
8T-4139: M12-1.75 x 30mm Hex Head BoltQuantity: 4
Showing 1 to 15 of 15
DescriptionSpecificationsCompatible Models
Description for part number 659-6177

We are still working on adding a description for this part.

Specifications for part number 659-6177

We are still working on adding a specification for this part.

Compatible Models for part number 659-6177

TRACK-TYPE TRACTOR

D5K XL D3 D5K LGP D5K2 LGP D5K2 XL

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced