Caterpillar

Tilføj udstyr

Vælg udstyr for at se reservedele, der passer til dit udstyr.
Ingen foreslåede resultater. Prøv igen.
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
HjemVærkstedsforsyningerVærktøjerHamre og glideskinner1U-7184: Cable Handled Pin Removal Hammer
HjemVærkstedsforsyningerVærktøjerHamre og glideskinner1U-7184: Cable Handled Pin Removal Hammer
1U-7184: Cable Handled Pin Removal Hammer

Cat® Cable Handled Pin Removal Hammer is used to ensure accurate and efficient pin extraction from the bucket teeth during maintenance and repair tasks

Mærke: Cat

Produktbilleder
1U-7184: Cable Handled Pin Removal Hammer
1U-7184: Cable Handled Pin Removal Hammer
1U-7184: Cable Handled Pin Removal Hammer
1U-7184: Cable Handled Pin Removal Hammer
1U-7184: Cable Handled Pin Removal Hammer

Cat® Cable Handled Pin Removal Hammer is used to ensure accurate and efficient pin extraction from the bucket teeth during maintenance and repair tasks

Mærke: Cat

BeskrivelseSpecifikationer
Beskrivelse af reservedelsnummer 1U-7184

The Cable Handled Pin Removal Hammer is used for the removal of flexible pins from machine bucket teeth. It provides a secure grip and maximum control when removing stubborn pins. It is used in conjunction with a sledgehammer, providing additional force and leverage to effectively remove flexible pins, and is made of durable material.

Attributes:
• Provided with a specific shape and weight distribution to effectively transfer impact energy to the pin
• Maintain a firm grip on the cable-reinforced handle to prevent slippage and accidents

Applications:
The Cable Handled Pin Removal Hammer ensures that even the most stubborn bucket teeth pins can be removed quickly and efficiently, minimizing downtime and maximizing productivity.

Vis mere
Advarsel:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Specifikationer for reservedelsnummer 1U-7184

Måleenheder

USMetrisk
Length (in): 20,0
Width (in): 10,1
Weight (lb): 6,1
Vis mere
NøgleNøgle
Fabrikstilpasset

Denne reservedel er designet til at passe til dit Cat-udstyr på baggrund af producentens specifikationer.

Eventuelle ændringer i producentens konfiguration kan medføre, at produktet ikke passer til dit Cat-udstyr. Kontakt din Cat-forhandler, før du køber, for at sikre, at denne reservedel er korrekt til dit Cat-udstyr i den aktuelle tilstand og anslåede konfiguration. Denne indikator kan ikke garantere kompatibilitet for alle reservedele.

Renoveret

Kan ikke returneres

Sæt

Erstattet

Renoveret

Kan ikke returneres

Sæt

Erstattet