Complete your tax details anytime right here.
HomeUpgrade & Repair KitsRepair & Service KitsMaintenance614-9474: Pin Kit - Tilt Lever to Tilt Link
HomeUpgrade & Repair KitsRepair & Service KitsMaintenance614-9474: Pin Kit - Tilt Lever to Tilt Link
Parts included in this kit

No results available.

5V-1508: Linkage Pin
5V-1508: Linkage PinQuantity: 1
3G-8779: Sleeve Bearing (Bushing)
3G-8779: Sleeve Bearing (Bushing)Quantity: 1
7K-9210: 82.55mm Shaft Diameter Pin Seal
7K-9210: 82.55mm Shaft Diameter Pin SealQuantity: 2
574-0285: 20.50mm Internal Diameter Spacer
574-0285: 20.50mm Internal Diameter SpacerQuantity: 1
8T-5460: M20-2.5 x 40mm Hex Head Bolt
8T-5460: M20-2.5 x 40mm Hex Head BoltQuantity: 1
Showing 1 to 5 of 5
DescriptionSpecificationsCompatible Models
Description for part number 614-9474

A convenient solution for linkage pin repairs. All the parts needed to fully update a pin joint in one location, at one time! Parts include linkage pin, bearings/bushings, and hardware (bolts, washers, shims, spacers, etc.) This kit only contains parts for one pin joint, multiple kits are needed if replacing both right and left sides. Please see specific machine/prefix compatibility below. Description: Cat Machine Linkage Pins support rotational movement between machine frames, linkages and work tools. They are found wherever rotation must occur between two structures. Genuine Cat Pins and Sleeve Bearings are specifically designed to operate as a system to deliver the performance you expect. Caterpillar design engineers match the right combination of dimensions, materials, heat treatment, surface treatments and finish to each part to enable them to work and wear effectively with all the other neighboring and dependent parts. Attributes: Cat Linkage Pins are machined from high grade steel bar and hardened for exceptional strength and wear life. They work as part of the pin joint system for your specific Cat machine and are tested and proven in the world's most severe applications. The surface hardness, finish and plating are selected for optimum performance with the sleeve bearing. They result in a lower overall cost, outstanding strength and fatigue life, superior resistance to abrasive wear, and exceptional protection against pin galling, even in high-load conditions.

View More
Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Specifications for part number 614-9474

We are still working on adding a specification for this part.

Compatible Models for part number 614-9474

WHEEL LOADER

950L 950G II 950G 962H 962G 962G II 950H 950M Z 962L 962M Z

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced