Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No suggested results. Try again.

Select Store

Complete your tax details anytime right here.
Register
Caterpillar
Complete your tax details anytime right here.

Select Store

For pricing & availability

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

Complete your tax details anytime right here.
HomeUpgrade & Repair KitsUpgrade KitsSafety & Visibility612-6870: Warning Lights Kit
HomeUpgrade & Repair KitsUpgrade KitsSafety & Visibility612-6870: Warning Lights Kit
612-6870: Warning Lights Kit

Kit provides four amber warning lights (strobe) to be mounted in the corners of the FOPS LEVEL 2 or the Roof Mounted Attachments Bracket (which are sold separately). Two additional lights can be purchased separately if a total of six lights are desired.

Brand: Cat

Product Images
612-6870: Warning Lights Kit
612-6870: Warning Lights Kit
612-6870: Warning Lights Kit

Kit provides four amber warning lights (strobe) to be mounted in the corners of the FOPS LEVEL 2 or the Roof Mounted Attachments Bracket (which are sold separately). Two additional lights can be purchased separately if a total of six lights are desired.

Brand: Cat

Warranty Information
Return Policy
Parts included in this kit

No results available.

6D-5801: #8-32 Hex Lock Nut
6D-5801: #8-32 Hex Lock NutQuantity: 8
103-9425: No. 8 (.164)"-32 x 1" Rounded Pan Head Cross Slot Screw
103-9425: No. 8 (.164)"-32 x 1" Rounded Pan Head Cross Slot ScrewQuantity: 8
270-9442: M6-1 x 20mm Rounded Truss Head Hexalobular Screw
270-9442: M6-1 x 20mm Rounded Truss Head Hexalobular ScrewQuantity: 1
9X-2038: M6 ID Steel Flat Washer
9X-2038: M6 ID Steel Flat WasherQuantity: 1
344-5673: M6 x 1mm Hex Nut
344-5673: M6 x 1mm Hex NutQuantity: 1
587-8286: LED Strobe Beacon
587-8286: LED Strobe BeaconQuantity: 4
624-1802: HARNESS AS-L
624-1802: HARNESS AS-LQuantity: 1
096-6166: M4 ID Steel Flat Washer
096-6166: M4 ID Steel Flat WasherQuantity: 8
7K-1181: 387.00mm Length Cable Strap
7K-1181: 387.00mm Length Cable StrapQuantity: 15
Showing 1 to 9 of 9
DescriptionSpecificationsCompatible Models
Description for part number 612-6870

We are still working on adding a description for this part.

Specifications for part number 612-6870

We are still working on adding a specification for this part.

Compatible Models for part number 612-6870

COMPACT TRACK LOADER

285XE 285 275 265 255 275XE

SKID STEER LOADER

250 270 260 270XE

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced