Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No suggested results. Try again.

Select Store

Complete your tax details anytime right here.
Register
Caterpillar
Complete your tax details anytime right here.

Select Store

For pricing & availability

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

Complete your tax details anytime right here.
HomeUpgrade & Repair KitsUpgrade KitsPerformance & Productivity637-2972: Ride Control Kit
HomeUpgrade & Repair KitsUpgrade KitsPerformance & Productivity637-2972: Ride Control Kit
637-2972: Ride Control Kit

Speed sensitive ride control feature allows lift arms to "float" and absorb shock when the machine travels over rough terrain. The result is a more comfortable ride and better material retention in the bucket or better load retention with pallet forks.

Brand: Cat

Product Images
637-2972: Ride Control Kit
637-2972: Ride Control Kit
637-2972: Ride Control Kit

Speed sensitive ride control feature allows lift arms to "float" and absorb shock when the machine travels over rough terrain. The result is a more comfortable ride and better material retention in the bucket or better load retention with pallet forks.

Brand: Cat

Parts included in this kit

No results available.

266-3316: M10-1.5 x 25mm Hex Flange Head Bolt
266-3316: M10-1.5 x 25mm Hex Flange Head BoltQuantity: 2
645-5552: Hydraulic Ride Control Accumulator
645-5552: Hydraulic Ride Control AccumulatorQuantity: 1
148-8369: ADAPTER AS
148-8369: ADAPTER ASQuantity: 1
164-5608: Straight Adapter Assembly
164-5608: Straight Adapter AssemblyQuantity: 1
204-2281: 370.00mm Length Black Plastic Cable Strap
204-2281: 370.00mm Length Black Plastic Cable StrapQuantity: 2
7K-1181: 387.00mm Length Cable Strap
7K-1181: 387.00mm Length Cable StrapQuantity: 2
592-5390: Ride Control Valve
592-5390: Ride Control ValveQuantity: 1
602-2375: 6mm Thick Mounting Bracket
602-2375: 6mm Thick Mounting BracketQuantity: 1
8T-4224: M8 ID Steel Flat Washer
8T-4224: M8 ID Steel Flat WasherQuantity: 2
148-8336: ADAPTER AS
148-8336: ADAPTER ASQuantity: 3
8T-3647: M8-1.25 x 80mm Hex Head Bolt
8T-3647: M8-1.25 x 80mm Hex Head BoltQuantity: 2
148-8342: Straight Adapter Assembly
148-8342: Straight Adapter AssemblyQuantity: 1
148-8340: ADAPTER AS
148-8340: ADAPTER ASQuantity: 1
Showing 1 to 13 of 13
DescriptionSpecificationsCompatible Models
Description for part number 637-2972

Speed sensitive ride control feature allows lift arms to “float” and absorb shock when the machine travels over rough terrain. The result is a more comfortable ride and better material retention in the bucket or better load retention with pallet forks. Cannot be used with Drift Valve Kit. Hose assemblies not included. Hose assembly part numbers are provided in the special instructions, and they can be built by the dealer.

View More
Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Specifications for part number 637-2972

We are still working on adding a specification for this part.

Compatible Models for part number 637-2972

COMPACT TRACK LOADER

265 255

SKID STEER LOADER

250 260

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced