Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No suggested results. Try again.

Select Store

Complete your tax details anytime right here.
Caterpillar
Complete your tax details anytime right here.

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

Complete your tax details anytime right here.
HomeUndercarriageUndercarriage KitsGuard Kits607-9469: Guard Kit
HomeUndercarriageUndercarriage KitsGuard Kits607-9469: Guard Kit
607-9469: Guard Kit

Cat® Guard Kit Front And Rear Position of Guard, Roller Guard Full Length, Left And Right Side of frame

Brand: Cat

fallback-image
607-9469: Guard Kit

Cat® Guard Kit Front And Rear Position of Guard, Roller Guard Full Length, Left And Right Side of frame

Brand: Cat

Warranty Information
Return Policy
Items included

No results available.

229-9568: Roller Guard Full Length
229-9568: Roller Guard Full LengthQuantity: 4
229-9569: Roller Guard Full Length
229-9569: Roller Guard Full LengthQuantity: 4
8T-4223: M12 ID Steel Flat Washer
8T-4223: M12 ID Steel Flat WasherQuantity: 8
134-5368: M24x3-6H Threaded Rod
134-5368: M24x3-6H Threaded RodQuantity: 14
134-5366: 33.40mm Outer Diameter Straight Steel Tube
134-5366: 33.40mm Outer Diameter Straight Steel TubeQuantity: 14
7Y-5233: M24 x 3mm Hex Lock Nut
7Y-5233: M24 x 3mm Hex Lock NutQuantity: 28
362-1320: M12-1.75 x 35mm Hex Head Bolt
362-1320: M12-1.75 x 35mm Hex Head BoltQuantity: 4
8T-4139: M12-1.75 x 30mm Hex Head Bolt
8T-4139: M12-1.75 x 30mm Hex Head BoltQuantity: 4
106-4175: M20-2.5 x 60mm Hex Head Bolt
106-4175: M20-2.5 x 60mm Hex Head BoltQuantity: 28
166-2287: 22mm Inner Diameter Spacer
166-2287: 22mm Inner Diameter SpacerQuantity: 28
8E-9932: Truck Roller Guard Support Plate
8E-9932: Truck Roller Guard Support PlateQuantity: 4
8T-4167: M24 ID Steel Flat Washer
8T-4167: M24 ID Steel Flat WasherQuantity: 28
Showing 1 to 12 of 12
DescriptionSpecificationsCompatible Models
Description for part number 607-9469

We are still working on adding a description for this part.

Specifications for part number 607-9469

We are still working on adding a specification for this part.

Compatible Models for part number 607-9469

TRACK-TYPE TRACTOR

D6R D6R III D6R XL D6T D6T XL D6R II D6T XW D6R STD D6T LGP D6T LGPPAT D6T XL PAT D6T XW PAT

View More
Related parts
607-9466: Guard Kit
607-9466: Guard Kit

Cat® Guard Kit Front And Rear Position of Guard, Left And Right Side of frame, Roller Guard Full Length

Check Price
607-9461: Guard Kit
607-9461: Guard Kit

Cat® Guard Kit Left And Right Side of frame, Roller Guard Full Length, Front And Rear Position of Guard

Check Price
607-9454: Guard Kit
607-9454: Guard Kit

Cat® Guard Kit Center Position of Guard, Roller Guard Short Center

Check Price
607-9451: Guard Kit
607-9451: Guard Kit

Cat® Guard Kit Wear Strip, Front And Rear Position of Guard, Left And Right Side of frame

Check Price
607-9448: Guard Kit
607-9448: Guard Kit

Cat® Guard Kit Left And Right Side of frame, Front And Rear Position of Guard, Wear Strip

Check Price
607-9449: Guard Kit
607-9449: Guard Kit

Cat® Guard Kit Front And Rear Position of Guard, Wear Strip, Left And Right Side of frame

Check Price
607-9457: Guard Kit
607-9457: Guard Kit

Cat® Guard Kit Wear Strip, Front And Rear Position of Guard, Left And Right Side of frame

Check Price
607-9471: Guard Kit
607-9471: Guard Kit

Cat® Guard Kit Roller Guard End, Front And Rear Position of Guard

Check Price
607-9459: Guard Kit
607-9459: Guard Kit

Cat® Guard Kit Left And Right Side of frame, Front And Rear Position of Guard, Wear Strip

Check Price
607-6160: Guard Kit
607-6160: Guard Kit

Cat® Guard Kit Roller Guard Short Center, Center Position of Guard

Check Price
607-9466
607-9466: Guard Kit
Check Price
607-9461
607-9461: Guard Kit
Check Price
607-9454
607-9454: Guard Kit
Check Price
607-9451
607-9451: Guard Kit
Check Price
607-9448
607-9448: Guard Kit
Check Price
607-9449
607-9449: Guard Kit
Check Price
607-9457
607-9457: Guard Kit
Check Price
607-9471
607-9471: Guard Kit
Check Price
607-9459
607-9459: Guard Kit
Check Price
607-6160
607-6160: Guard Kit
Check Price
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced