Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No suggested results. Try again.

Select Store

Complete your tax details anytime right here.
Caterpillar
Complete your tax details anytime right here.

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

Complete your tax details anytime right here.
HomeUpgrade & Repair KitsUpgrade KitsPerformance & Productivity528-3281: 2-Way Pedal Kit, Right
HomeUpgrade & Repair KitsUpgrade KitsPerformance & Productivity528-3281: 2-Way Pedal Kit, Right
528-3281: 2-Way Pedal Kit, Right

Additional foot pedal for right-side for two-way auxiliary hydraulic control. A one-way foot pedal can also be added for controlling hammers. Approximate install time: 0.5 hour.

Brand: Cat

Product Images
528-3281: 2-Way Pedal Kit, Right
528-3281: 2-Way Pedal Kit, Right

Additional foot pedal for right-side for two-way auxiliary hydraulic control. A one-way foot pedal can also be added for controlling hammers. Approximate install time: 0.5 hour.

Brand: Cat

Warranty Information
Return Policy
Parts included in this kit

No results available.

233-5260: Ring Terminal End Lanyard Cable
233-5260: Ring Terminal End Lanyard CableQuantity: 1
095-0735: M5X0.8 Threaded Pan Head Screw
095-0735: M5X0.8 Threaded Pan Head ScrewQuantity: 2
554-3789: Operator Control Pedal Identification Film
554-3789: Operator Control Pedal Identification FilmQuantity: 1
8T-4136: M10-1.5 x 25mm Hex Head Bolt
8T-4136: M10-1.5 x 25mm Hex Head BoltQuantity: 2
498-7710: Cab Pilot Control Valve Pedal
498-7710: Cab Pilot Control Valve PedalQuantity: 1
510-0842: 12mm Diameter Rubber Pedal Stopper Pin
510-0842: 12mm Diameter Rubber Pedal Stopper PinQuantity: 1
8T-4121: M10 ID Steel Flat Washer
8T-4121: M10 ID Steel Flat WasherQuantity: 2
9X-2027: M10 ID Steel Flat Washer
9X-2027: M10 ID Steel Flat WasherQuantity: 4
135-2274: Operator Control Pedal
135-2274: Operator Control PedalQuantity: 1
8T-0114: 3mm Diameter Hydraulic Control Spring Pin
8T-0114: 3mm Diameter Hydraulic Control Spring PinQuantity: 1
498-7711: Foot Pedal Support
498-7711: Foot Pedal SupportQuantity: 1
101-7401: M10-1.5 x 20mm Hex Socket Head Bolt
101-7401: M10-1.5 x 20mm Hex Socket Head BoltQuantity: 4
561-7005: Control Group-Pedal
561-7005: Control Group-PedalQuantity: 1
Showing 1 to 13 of 13
DescriptionSpecificationsCompatible Models
Description for part number 528-3281

Description: This kit contains the parts required to install the right hand electric pedal on certain hydraulic excavators. Attributes: Our kits are designed for convenience - prepackaged, ordered with a single part number and delivered in a single box, saving you time and money.

View More
Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Specifications for part number 528-3281

We are still working on adding a specification for this part.

Compatible Models for part number 528-3281

EXCAVATOR

320 340 330 352 317 315 326 349 313 317 GC 330 GC 335 325 336 333 355 323 315 GC 313 GC 319 330GC 320 GC

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced