Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No suggested results. Try again.

Select Store

Complete your tax details anytime right here.
Register
Caterpillar
Complete your tax details anytime right here.

Select Store

For pricing & availability

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

Complete your tax details anytime right here.
HomeWorkshop SuppliesToolsHammers & Slide Sledges1B-7810: 24 Ounce ball peen hammer
HomeWorkshop SuppliesToolsHammers & Slide Sledges1B-7810: 24 Ounce ball peen hammer
1B-7810: 24 Ounce ball peen hammer

Cat® Ball Peen Hammer For Marine Transmission Tool

Brand: Cat

Product Images
1B-7810: 24 Ounce ball peen hammer
1B-7810: 24 Ounce ball peen hammer

Cat® Ball Peen Hammer For Marine Transmission Tool

Brand: Cat

DescriptionSpecifications
Description for part number 1B-7810

Description:
A Ball Peen Hammer is a versatile tool that can be used for various tasks related to marine transmission maintenance and repair. The rounded peen side of the hammer can be used to gently tap and align transmission components during assembly or disassembly. This helps ensure proper fit and engagement. The flat face of the hammer can be used to strike stubborn or rusted fasteners, providing controlled force to loosen or remove them. the ball peen hammer can be used to make minor adjustments to linkages and control mechanisms in the marine transmission system, helping to optimize performance.

Attributes:
• Handle is made of wood and the ball peen is made of steel.
• Has a handle length of 406.4 mm (16 in).
• Ergonomic handle design for a comfortable grip and reduced fatigue.
• Resistant to corrosion and wear, suitable for marine environments.

Applications:
A Ball Peen Hammer is used to apply controlled strikes to achieve the desired result, whether it's aligning, adjusting, or removing components.

View More
Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Specifications for part number 1B-7810

Units of Measure

USMetric
Weight (g): 680.0
Size (in): 1-5/32
Weight (lb): 1.5
Length (in): 16.0
Height (in): 4.47
View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced