Iniciar sesión
Agregar equipo
Seleccionar tienda
Seleccionar tienda
Seleccionar tienda
Para disponibilidad y precio
Esta pieza está diseñada para ajustarse a su equipo Cat, según las especificaciones del fabricante.
Cualquier cambio en la configuración del fabricante puede hacer que el producto no se ajuste a su equipo Cat. Consulte a su distribuidor Cat antes de realizar la compra, para asegurarse de que esta pieza sea adecuada para su equipo Cat en su estado actual y configuración supuesta. Este indicador no puede garantizar la compatibilidad de todas las piezas.
Remanufacturado
No retornable
Juego
Sustituido
| Tamaño de rosca (pulg-TPI) | (pie lb) | Par (N•m) | Tamaño |
|---|---|---|---|
| 1/8 | 200 ± 30 | 270 ± 40 | 16 mm |
| 3/4 | 350 ± 45 | 475 ± 60 | 19 mm |
| 7/8 | 550 ± 65 | 750 ± 90 | 22 mm |
| 1 | 825 ± 110 | 1.125 ± 150 | 25 mm |
| 1 1/4 | 1.350 ± 220 | 1.850 ± 300 | 31 mm |
Cat® Timing Gear Case Bolt fastens the timing gear case securely, maintaining alignment and sealing of the internal gear system
Cat® Hex Head Bolt securely fastens components, ensuring tight connections and stability in equipment assemblies
Cat® Seal Nut provides secure fastening while integrating a sealing feature to prevent fluid leakage in pressurized connections
Cat® Screw Plug provides a secure seal for threaded ports in hydraulic lubrication systems to prevent fluid leakage and contamination
Cat® Button Head Screw fastens components securely with a low-profile, rounded head, providing a smooth finish and high strength in mechanical assemblies
Cat® Hex Head Self Lock Bolt is a fastening component used to securely attach the power train guard for reliable fixation and resistance against loosening
Cat® Threaded Insert provides a secure threaded connection in components, allowing stable fastening and proper assembly in mechanical units
Cat® Square Nut provides secure fastening by locking onto a bolt with four flat sides, ensuring a stable grip and reliable joint strength
Cat® Spindle Nut securely fastens rotating components, maintaining axial position and enabling reliable torque transmission in assemblies
Cat® Threaded Insert provides a secure threaded connection in components, allowing stable fastening and proper assembly in mechanical units
Cat® Hex Flange Nut fastens threaded components securely, ensuring firm joint stability and proper alignment in connected assemblies
Cat® Lubrication Pump Tank Level Indicator Nut retains the tank level indicator in place within the lubrication pump for monitoring the fluid levels
Cat® Hex Head Bolt secures components in the equipment, ensuring structural integrity and operational safety through robust fastening
Cat® Hydraulic Piston Motor Propel Wheel Stud secures the wheel to the motor assembly, maintaining alignment and supporting rotational motion
Cat® Hex Head Bolt secures components in the equipment, ensuring structural integrity and operational safety through robust fastening
Cat® Disconnect Switch Screw securely fastens the disconnect switch, ensuring reliable electrical isolation and safety during maintenance
1 - 16 de 1200 resultados
1 - 16 de 1200 resultados
Cat
Peso (lb)
0.49
Material
Aislamiento acústico,Acero de carbono,Acero
Longitud del perno (pulg)
1.181
Tipo de perno
Cabeza Hexagonal
Tamaño de rosca (pulg)
0
Longitud de asa (pulg)
0.148
Sentido de la rosca
LADO DERECHO
Recubrimiento
Zinc
Característica de traba
Ninguno
Cat
Longitud total (pulg)
3.06
Longitud (pulg)
2.76
Longitud de la rosca (pulg)
1,18
Tamaño hexagonal (pulg)
0.71
Rosca
M12X1,75
Peso (lb)
0.17
Material
Acero,Aleación de zinc,Acero de baja aleación
Longitud del perno (pulg)
2.756
Tipo de perno
Cabeza Hexagonal
Longitud de asa (pulg)
1.575
Sentido de la rosca
LADO DERECHO
Recubrimiento
Zinc Lamelar
Clase o grado
Cat / Iso 898-1 Clase 11,9
Característica de traba
Ninguno
Thread Size (in)
0
Cat
Ancho (pulg)
1.0
Peso (lb)
1.58
Tamaño hexagonal (pulg)
4.09
Rosca interna
3-1/4"-12
Material
Acero de carbono,Acero
Grosor (pulg)
1.004
Tamaño de rosca (pulg)
0,128
Sentido de la rosca
LADO DERECHO
Mando (pulg)
4.094
Cat
Tamaño del orificio (pulg)
0,34
Ancho (pulg)
1.18
Peso (lb)
1.23
Rosca interna
M10x1,5
Rosca
M70 x 3-6g
Material
Acero,Acero de baja aleación,Aleación de zinc
Cat
Rosca
M4 x 0,7
Longitud (pulg)
0.64
Diámetro exterior (pulg)
0.36
Material
Acero de baja aleación,Aleación de zinc,Aleación de acero,Acero
Longitud del perno (pulg)
0.551
Tipo de perno
Cabeza Redondeada (tipo Sartén)
Longitud de asa (pulg)
0.055
Sentido de la rosca
LADO DERECHO
Recubrimiento
Zinc Lamelar
Clase o grado
Iso 898: Clase 1 10,9
Thread Size (in)
0
Cat
Longitud de la cabeza (pulg)
0.31
Tamaño hexagonal (pulg)
0.71
Longitud total (pulg)
1.69
Longitud de la rosca (pulg)
1,17
Tipo de cabeza
Cabeza hexagonal
Longitud del perno (pulg)
1.378
Rosca
M12X1,75
Peso (lb)
0.1
Material
Acero,Acero de baja aleación,Aleación de zinc,Plástico de nailon 6, 6/12, 6/6
Tipo de perno
Cabeza Hexagonal
Longitud de asa (pulg)
0.207
Sentido de la rosca
LADO DERECHO
Recubrimiento
Zinc Lamelar-negro
Clase o grado
Iso 898: Clase 1 10,9
Característica de traba
Parche de nailon
Thread Size (in)
0
Cat
Cat
Cat
Grosor (pulg)
0.5
Peso (lb)
0.98
Tamaño hexagonal (pulg)
4.13
Rosca interna
3-1/4"-12
Material
Acero de carbono,Acero
Tamaño de rosca (pulg)
0,128
Tipo de tuerca
Hexagonal
Sentido de la rosca
LADO DERECHO
Mando (pulg)
4,126
Cat
Cat
Peso (lb)
0.19
Ancho (pulg)
0.65
Tamaño hexagonal (pulg)
0.97
Diámetro de la brida (pulg)
1.26
Tipo de tuerca
Tuerca De Brida
Rosca interna
M14x1,5
Material
Acero
Grosor (pulg)
0.65
Tamaño de rosca (pulg)
0
Sentido de la rosca
LADO DERECHO
Mando (pulg)
0,969
Cat
Peso (lb)
0.04
Material
Acero de carbono,Acero
Cat
Bolt Length (in)
2.362
Bolt Type
Hex Head
Head Length (in)
0.41
Hex Size (in)
0.95
Material
Steel,Nylon, 6, 6/12, 6/6 Plastic,Low Alloy Steel,Alloy Zinc
Shank Length (in)
0.24
Thread
M16x2
Thread Length (in)
2.13
Weight (lb)
0.29
Hand of Thread
RH
Thread Size (in)
0
Coating
Zinc
Class or Grade
Iso 898-1 Class 10.9
Grip Length (in)
0.236
Cat
Cat
Longitud del perno (pulg)
1.378
Longitud de la rosca (pulg)
1,2
Longitud total (pulg)
1.64
Tamaño hexagonal (pulg)
0.63
Rosca
MJ10×1,5
Peso (lb)
0.07
Material
Acero de baja aleación,Aleación de zinc,Adhesivo / sellador,Acero
Tipo de perno
Cabeza Hexagonal
Longitud de asa (pulg)
0.177
Sentido de la rosca
LADO DERECHO
Recubrimiento
Fosfato De Zinc Y Aceite
Clase o grado
Cat / Iso 898-1 Clase 11,9
Característica de traba
Adhesivo
Thread Size (in)
0
Cat
Peso (lb)
3.4
Longitud (pulg)
0.75
Rosca
M4 × 1,5
Material
Acero de carbono,Acero,Aleación de zinc