Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No suggested results. Try again.

Select Store

Complete your tax details anytime right here.
Register
Caterpillar
Complete your tax details anytime right here.

Select Store

For pricing & availability

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

Complete your tax details anytime right here.
HomeWorkshop SuppliesToolsHand ToolsHandheld Brushes9U-6863: Small Bore Brush
HomeWorkshop SuppliesToolsHand ToolsHandheld Brushes9U-6863: Small Bore Brush
9U-6863: Small Bore Brush

Small Bore Brush

Brand: Cat

fallback-image
9U-6863: Small Bore Brush

Small Bore Brush

Brand: Cat

DescriptionSpecifications
Description for part number 9U-6863

Description:
Brush for removing combustion residue and cleaning the liner bore

Attributes:
• Length: 254 mm (10 in)
• Diameter: 15.9 mm (5/8 in)

View More
Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Specifications for part number 9U-6863

Units of Measure

USMetric
Length (in): 10.0
Brush Diameter (in): 5/8
View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced