Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No suggested results. Try again.

Select Store

Complete your tax details anytime right here.
Caterpillar
Complete your tax details anytime right here.

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

Complete your tax details anytime right here.
HomeHydraulicsOther Hydraulic Components6V-9855: 1-11/16-12 Thread Hex Head 90 Degrees Elbow O-Ring Adapter
HomeHydraulicsOther Hydraulic Components6V-9855: 1-11/16-12 Thread Hex Head 90 Degrees Elbow O-Ring Adapter
6V-9855: 1-11/16-12 Thread Hex Head 90 Degrees Elbow O-Ring Adapter

Fluid Carrying Elbow Adapter (ORFS)

Brand: Cat

Product Images
6V-9855: 1-11/16-12 Thread Hex Head 90 Degrees Elbow O-Ring Adapter
6V-9855: 1-11/16-12 Thread Hex Head 90 Degrees Elbow O-Ring Adapter
6V-9855: 1-11/16-12 Thread Hex Head 90 Degrees Elbow O-Ring Adapter
6V-9855: 1-11/16-12 Thread Hex Head 90 Degrees Elbow O-Ring Adapter
6V-9855: 1-11/16-12 Thread Hex Head 90 Degrees Elbow O-Ring Adapter

Fluid Carrying Elbow Adapter (ORFS)

Brand: Cat

Warranty Information
Return Policy
Related parts
6V-8400: 1.78 x 30.01mm 90A NBR O-Ring
6V-8400: 1.78 x 30.01mm 90A NBR O-Ring

Cat® O-Ring Seal is designed to prevent leaks in hydraulic systems by creating a tight seal between two surfaces

Check Price
228-7094: 1.78 x 30.01mm 90A FKM O-Ring
228-7094: 1.78 x 30.01mm 90A FKM O-Ring

Cat® O-Ring Seal for rear axle lines prevents fluid leakage and ensures efficient operation

Check Price
6V-8400
6V-8400: 1.78 x 30.01mm 90A NBR O-Ring
Check Price
228-7094
228-7094: 1.78 x 30.01mm 90A FKM O-Ring
Check Price
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced