Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No suggested results. Try again.

Select Store

Complete your tax details anytime right here.
Caterpillar
Complete your tax details anytime right here.

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

Complete your tax details anytime right here.
HomeHoses & TubesCaps & PlugsPlugs6V-9512: O-ring face seal Hexagonal head Plug
HomeHoses & TubesCaps & PlugsPlugs6V-9512: O-ring face seal Hexagonal head Plug
6V-9512: O-ring face seal Hexagonal head Plug

Cat® 1-7/16-12 Threaded O-Ring Face Seal Plug securely close hydraulic hose connections, providing a leak-proof and reliable seal

Brand: Cat

Product Images
6V-9512: O-ring face seal Hexagonal head Plug
6V-9512: O-ring face seal Hexagonal head Plug
6V-9512: O-ring face seal Hexagonal head Plug
6V-9512: O-ring face seal Hexagonal head Plug
6V-9512: O-ring face seal Hexagonal head Plug

Cat® 1-7/16-12 Threaded O-Ring Face Seal Plug securely close hydraulic hose connections, providing a leak-proof and reliable seal

Brand: Cat

Warranty Information
Return Policy
Related parts
5K-9090: 1.78 X 27.22mm 90A NBR O-Ring
5K-9090: 1.78 X 27.22mm 90A NBR O-Ring

Cat® part 5K-9090 o-ring face seal ensures a leak-free connection between the hydraulic hose and adapter.

Check Price
228-7093: 1.78 x 23.66mm 90A FKM O-Ring
228-7093: 1.78 x 23.66mm 90A FKM O-Ring

Cat® O-Ring Seal for engine oil filter base prevents oil leakage and ensures proper engine function

Check Price
5K-9090
5K-9090: 1.78 X 27.22mm 90A NBR O-Ring
Check Price
228-7093
228-7093: 1.78 x 23.66mm 90A FKM O-Ring
Check Price
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced