Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No suggested results. Try again.

Select Store

Complete your tax details anytime right here.
Register
Caterpillar
Complete your tax details anytime right here.

Select Store

For pricing & availability

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

Complete your tax details anytime right here.
HomeUpgrade & Repair KitsUpgrade KitsPerformance & Productivity629-6308: Turbocharger Kit
HomeUpgrade & Repair KitsUpgrade KitsPerformance & Productivity629-6308: Turbocharger Kit
629-6308: Turbocharger Kit

CPI (#502459) to address a smart wastegate resonance mode of the Turbocharger and redesigns for a shorter actuator rod

Brand: Cat

Product Images
629-6308: Turbocharger Kit
629-6308: Turbocharger Kit

CPI (#502459) to address a smart wastegate resonance mode of the Turbocharger and redesigns for a shorter actuator rod

Brand: Cat

Parts included in this kit

No results available.

140-4763: 7.8mm diameter Spring Hose Clamp
140-4763: 7.8mm diameter Spring Hose ClampQuantity: 1
614-3059: TURBOCHARGER
614-3059: TURBOCHARGERQuantity: 1
526-7677: Turbocharger Pipe Cap
526-7677: Turbocharger Pipe CapQuantity: 1
Showing 1 to 3 of 3
DescriptionSpecificationsCompatible Models
Description for part number 629-6308

The turbo PCA design is to move the SWG cannister inwards more towards the center of the turbo, thus reducing the SWG actuation rod length, and thus moving the resonance mode upwards, reducing displacement and clearing the range of engine speed excitation. To accommodate the PCA design on the engine, a new air feed pipe (or boost pipe) for the SWG cannister is required, and also a new EGR Gas pipe is required

View More
Warning:Cancer and Reproductive Harm - www.P65Warnings.ca.gov.
Specifications for part number 629-6308

We are still working on adding a specification for this part.

Compatible Models for part number 629-6308

ASPHALT PAVER

AP1000 AP1055 AP-1055F AP-1000F

ENGINE

C7.1

INDUSTRIAL ENGINE

C7.1

TRACK LOADER

963K 963

SOIL COMPACTOR

815K 815

WHEEL DOZER

814 814K

LANDFILL COMPACTOR

816K 816

WHEEL LOADER

962M Z 950M 962 950 962M 950M Z

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced