Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No suggested results. Try again.

Select Store

Complete your tax details anytime right here.
Register
Caterpillar
Complete your tax details anytime right here.

Select Store

For pricing & availability

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

Complete your tax details anytime right here.
HomeUndercarriageUndercarriage KitsIdler Group Kits607-9246: Idler Kit
HomeUndercarriageUndercarriage KitsIdler Group Kits607-9246: Idler Kit
607-9246: Idler Kit

Cat® Idler Kit Standard Application, Interchangeable, 570mm Tread Diameter, Conventional Tread

Brand: Cat

fallback-image
607-9246: Idler Kit

Cat® Idler Kit Standard Application, Interchangeable, 570mm Tread Diameter, Conventional Tread

Brand: Cat

Items included

No results available.

165-6946: 54mm Height Iron Casted Idler Track Block
165-6946: 54mm Height Iron Casted Idler Track BlockQuantity: 8
452-1402: Cap-Track Roller
452-1402: Cap-Track RollerQuantity: 8
395-4325: Idler Group
395-4325: Idler GroupQuantity: 4
1D-4615: 3/4''-10 x 5 1/2'' Hex Head Bolt
1D-4615: 3/4''-10 x 5 1/2'' Hex Head BoltQuantity: 16
5P-8248: 3/4" ID Steel Flat Washer
5P-8248: 3/4" ID Steel Flat WasherQuantity: 16
8G-9530: 8mm Thick Steel Shim
8G-9530: 8mm Thick Steel ShimQuantity: 4
Showing 1 to 6 of 6
DescriptionSpecificationsCompatible Models
Description for part number 607-9246

We are still working on adding a description for this part.

Specifications for part number 607-9246

Units of Measure

USMetric
Tread Diameter (in): 22.441
View More
Compatible Models for part number 607-9246

TRACK-TYPE TRACTOR

D6H XL D6R D6T D6H XR D6R II D6T XW D6T LGP D6T LGPPAT D6T XL PAT D6H II D6T XW PAT D6H D6R III D6R XL D6T XL D6R STD

View More
Related parts
607-9291: Idler Kit
607-9291: Idler Kit

Cat® Idler Kit Standard Application, Interchangeable, 570mm Tread Diameter, Conventional Tread

Check Price
607-9248: Idler Kit
607-9248: Idler Kit

Cat® Idler Kit Standard Application, Interchangeable, 545mm Tread Diameter, Conventional Tread

Check Price
607-9251: Idler Kit
607-9251: Idler Kit

Cat® Idler Kit Landfill Application, Interchangeable, 640mm Tread Diameter, Center Tread (Relieved)

Check Price
607-9308: Idler Kit
607-9308: Idler Kit

Cat® Idler Kit Landfill Application, Interchangeable, 545mm Tread Diameter, Conventional Tread

Check Price
607-6146: Idler Kit
607-6146: Idler Kit

Cat® Idler Kit Landfill Application, Interchangeable, 640mm Tread Diameter, Center Tread (Relieved)

Check Price
607-9299: Idler Kit
607-9299: Idler Kit

Cat® Idler Kit Standard Application, Interchangeable, 545mm Tread Diameter, Conventional Tread

Check Price
607-9257: Idler Kit
607-9257: Idler Kit

Cat® Idler Kit Landfill Application, Interchangeable, 640mm Tread Diameter, Center Tread (Relieved)

Check Price
607-9256: Idler Kit
607-9256: Idler Kit

Cat® Idler Kit Landfill Application, Interchangeable, 640mm Tread Diameter, Center Tread (Relieved)

Check Price
607-9297: Idler Kit
607-9297: Idler Kit

Cat® Idler Kit Standard Application, Interchangeable, 570mm Tread Diameter, Conventional Tread

Check Price
607-9301: Idler Kit
607-9301: Idler Kit

Cat® Idler Kit Standard Application, Interchangeable, 545mm Tread Diameter, Conventional Tread

Check Price
607-9307: Idler Kit
607-9307: Idler Kit

Cat® Idler Kit Landfill Application, Interchangeable, 545mm Tread Diameter, Conventional Tread

Check Price
607-9293: Idler Kit
607-9293: Idler Kit

Cat® Idler Kit Standard Application, Interchangeable, 570mm Tread Diameter, Conventional Tread

Check Price
607-9253: Idler Kit
607-9253: Idler Kit

Cat® Idler Kit Standard Application, Interchangeable, 640mm Tread Diameter, Center Tread (Relieved)

Check Price
607-9255: Idler Kit
607-9255: Idler Kit

Cat® Idler Kit Standard Application, Interchangeable, 640mm Tread Diameter, Center Tread (Relieved)

Check Price
607-9249: Idler Kit
607-9249: Idler Kit

Cat® Idler Kit Standard Application, Interchangeable, 640mm Tread Diameter, Center Tread (Relieved)

Check Price
607-9309: Idler Kit
607-9309: Idler Kit

Cat® Idler Kit Landfill Application, Interchangeable, 570mm Tread Diameter, Conventional Tread

Check Price
607-9250: Idler Kit
607-9250: Idler Kit

Cat® Idler Kit Standard Application, Interchangeable, 640mm Tread Diameter, Center Tread (Relieved)

Check Price
607-9291
607-9291: Idler Kit
Check Price
607-9248
607-9248: Idler Kit
Check Price
607-9251
607-9251: Idler Kit
Check Price
607-9308
607-9308: Idler Kit
Check Price
607-6146
607-6146: Idler Kit
Check Price
607-9299
607-9299: Idler Kit
Check Price
607-9257
607-9257: Idler Kit
Check Price
607-9256
607-9256: Idler Kit
Check Price
607-9297
607-9297: Idler Kit
Check Price
607-9301
607-9301: Idler Kit
Check Price
607-9307
607-9307: Idler Kit
Check Price
607-9293
607-9293: Idler Kit
Check Price
607-9253
607-9253: Idler Kit
Check Price
607-9255
607-9255: Idler Kit
Check Price
607-9249
607-9249: Idler Kit
Check Price
607-9309
607-9309: Idler Kit
Check Price
607-9250
607-9250: Idler Kit
Check Price
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced