Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeHardware, Seals, & ConsumablesSeals, Gaskets, & O-RingsO-Rings5P-9186: Rubber O Ring Seal
HomeHardware, Seals, & ConsumablesSeals, Gaskets, & O-RingsO-Rings5P-9186: Rubber O Ring Seal
5P-9186: Rubber O Ring Seal

Cat®Rubber O Ring Seal (Drain Group,Engine)

Brand: Cat

Product Images
5P-9186: Rubber O Ring Seal
5P-9186: Rubber O Ring Seal
5P-9186: Rubber O Ring Seal
5P-9186: Rubber O Ring Seal
5P-9186: Rubber O Ring Seal

Cat®Rubber O Ring Seal (Drain Group,Engine)

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 5P-9186

Units of Measure

USMetric
Cross Section Diameter (mm): 2.62
Cross Section Diameter (in): 0.103
Inside Diameter (mm): 20.3
Inside Diameter (in): 0.799
Material: FKM - Fluoroelastomer,FKM (75),FKM,Fluoroelastomer (FKM) Rubber
Polymer: Fkm (fluorocarbon)
Material Hardness: 75a
Compatible With: Diester lubricants; Halogenated hydrocarbons (above 100 Deg. C); Highly resistant to compression set; Petroleum fluids; Phosphate ester fluids; Silicone fluids; Some acids
Dash Size: 117
View More
Compatible Models for part number 5P-9186

INTEGRATED TOOLCARRIER

IT18B IT14G2 IT12 IT28 IT18 IT38H IT14G IT28B

WHEEL TRACTOR-SCRAPER

631K 637 627K LRC 631 623K LRC 623K 621K 627K 637K 657 651

TRACK SKIDDER

D5HTSK II D4HTSK III 527 D4HTSK II 517

WHEEL SKIDDER

555D 535D 545D 525D

MINI HYD EXCAVATOR

303.5 303

EXCAVATOR

M312 M315

PAVING COMPACTOR

C13 MARINE MG630

WHEEL TRACTOR

631K 651 621K OEM 637K

TRACK LOADER

931C II 973 973C 963C 953C 931B 931C

PETROLEUM ENGINE

C175-16 3512C 3512B

PETROLEUM TRANSMISSION

TH48-E80 CX38-P892 CX38-P800

SOIL COMPACTOR

CS12 GC CP12 CP13 CP14 CP16 CP17 CS20 CS10 CS11 CS12 CS13 CS13 GC CS16 CS19 CS11 GC

BACKHOE LOADER

446D 446B

WHEEL DOZER

844 834G 834H 854K 844K

LANDFILL COMPACTOR

836H 836G

COMPACT WHEEL LOADER

910 914G 914G2

WHEEL LOADER

962 982XE 966 972M 972 972L 972 XE 966 XE 966XE 980 982 950B 950E 950F 962L 950M 950L 962M 990 G926 916 980XE G910 988G 988H G916 926 936 966D 966C 966F 966E G936 966L 966M 966R 950 982 XE 930R 930T 980 XE 962M Z 950M Z 950B/950E 924GZ 966K XE 990K 972M XE 966M XE 936E 936F 924G 980L 992K 972XE 980M 926E 938H 982M 950F II

ARTICULATED TRUCK

740C 740 GC 745C 735C 745

WHEELED EXCAVATOR

M315D2 M322D MH M318D M318C M320 M324D2 MH M318D MH M322D M322C M318C MH M315C M315D M317D2 M316C M316D M320D2 M313C M313D M322D2 MH

ENGINE - INDUSTRIAL

G3512 3516B

PNEUMATIC COMPACTOR

CW-16 PS-360C PF-300C PS-150C PS-300C

INDUSTRIAL ENGINE

C7.1 C175-16

WHEEL SCRAPER

637K

QUARRY TRUCK

773E

GAS ENGINE

G3512B G3512J G3512

BULLDOZER

4S 4P 5A 5P 5S 3S 3P 4A

PUMPER

SPF343C

LOAD HAUL DUMP

R1700 II

OFF HIGHWAY TRUCK

773 793F 798 AC 793 798 796 AC 794 AC

OEM SOLUTIONS

TR35E44-C9.3BL

WINCH

54H 53 55 54

BACKHOE

D3 931

TRACK-TYPE TRACTOR

D3C II D10 D5R LGP D4H III D3B D3C D5H XL D4H D5R2 D6N OEM D5R XL D5M D5N D5H D6N XL D6M D6N D9 D5 D8 D8T D8R D10T2 D9T D6N LGP D4H XL

ASPHALT PAVER

AP-655C AP-655D BG555E AP-555E AP-650B AP-800D BG600D BG-2255C BG-225C AP-600D BG-230D BG655D AP-500E BG500E

MARINE ENGINE

C175-16

PIPELAYER

561N 561M

VIBRATORY COMPACTOR

CS-56 CS11 GC CS-54 CS78B CS-56B CS-68B CP-533E CS-323C CS-44 CB-64 CS-433E CS-663E CS-54B CB-54 CS-78B CB-564D CS-79B CP-663E CP-433E CS-423E CS-64B CD-54 CP-323C CP74B CS-533E CP-54B CS-76 CS-74 CS68B CS56B CS-74B CB-434D CP-563E CS-64 CS79B CP-56B CP-68B CP-64 CP-54 CP-56 CP-573E CP-74B CB-534D CP-44 CP11 GC CS-583E CP76B CS74B CS10 GC CS-573E CS-683E CS14 CP-76 CS-563E CP12 GC CP-74 CP68B CP56B

MOBILE HYD POWER UNIT

TH43-C18

PETROLEUM PACKAGE

TH48-E80 TH48-E70

GENERATOR SET

C175-16GENSET C175-20 C175-16 C3.4

ENGINE

C175-16 C175-20

LOCOMOTIVE ENGINE

C175-16 C175-20

EJECTOR TRUCK

740

GEN SET ENGINE

C3.4B

ENGINE - MACHINE

C4.4

CHALLENGER

MTC735 MTC745 MTC755 MTC765

TRANSMISSION

TR35 TR16-C7.1 CX38-P892

RIPPER

3 5 4

OFF-HIGHWAY TRUCK

D10R

TRUCK

797 795F XQ 793F 793F XQ 773E 773D 797F 773F 794 AC 797B 793F CMD 775F 793F OEM 775E 795F AC 793F AC

POWERTRAIN

TR35E44-C9.3B

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced