Sign in
This part is designed to fit your Cat equipment based on the manufacturer’s specifications.
Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.
Remanufactured
Non-Returnable
Kit
Replaced
Cat® Track Roller Group SINGLE FLANGE, Arctic Application, 222mm Tread Diameter, 294.43mm Mounting Width
Brand: Cat
Cat® Track Roller Group SINGLE FLANGE, Arctic Application, 222mm Tread Diameter, 294.43mm Mounting Width
Brand: Cat
11.592
8.071
4.173
Cat® Track Roller Group SINGLE FLANGE, Arctic Application, 222mm Tread Diameter, 294.43mm Mounting Width
11.59
8.362
4.01
Cat® Track Roller Group Standard Application, DOUBLE FLANGE, 222.5mm Tread Diameter, 294.39mm Mounting Width
11.593
8.362
4.01
Cat® Track Roller Group Arctic Application, DOUBLE FLANGE, 222mm Tread Diameter, 294.47mm Mounting Width
8.74
11.59
16.156
Cat® Track Roller Group DOUBLE FLANGE, Standard Application, 222mm Tread Diameter, 294.39mm Mounting Width
8.74
11.59
16.156
Cat® Track Roller Group Standard Application, SINGLE FLANGE, 222mm Tread Diameter, 294.39mm Mounting Width
Units of Measure