Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Complete your tax details anytime right here.
Caterpillar
Complete your tax details anytime right here.

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

Complete your tax details anytime right here.
HomeUpgrade & Repair KitsUpgrade KitsSafety & Visibility565-3045: Cab Fire Extinguisher Mounting Kit
HomeUpgrade & Repair KitsUpgrade KitsSafety & Visibility565-3045: Cab Fire Extinguisher Mounting Kit
565-3045: Cab Fire Extinguisher Mounting Kit

Provides in-cab mounting bracket that can accommodate up to a 2.26 kg (5 lb) fire extinguisher.

Brand: Cat

Product Images
565-3045: Cab Fire Extinguisher Mounting Kit
565-3045: Cab Fire Extinguisher Mounting Kit
565-3045: Cab Fire Extinguisher Mounting Kit

Provides in-cab mounting bracket that can accommodate up to a 2.26 kg (5 lb) fire extinguisher.

Brand: Cat

Warranty Information
Return Policy
Parts included in this kit

No results available.

564-6874: Fire Extinguisher Bracket
564-6874: Fire Extinguisher BracketQuantity: 1
564-3146: Mounting Plate
564-3146: Mounting PlateQuantity: 1
7X-0579: M8 ID Steel Flat Washer
7X-0579: M8 ID Steel Flat WasherQuantity: 4
167-4061: Non-Threaded Bumper
167-4061: Non-Threaded BumperQuantity: 4
562-1279: Fire Extinguisher Mounting Bracket
562-1279: Fire Extinguisher Mounting BracketQuantity: 1
249-8575: Film-Instruction
249-8575: Film-InstructionQuantity: 1
2W-9710: 10.25mm Inner Diameter Mushroom Isolation Mount
2W-9710: 10.25mm Inner Diameter Mushroom Isolation MountQuantity: 3
247-6876: Universal Warning Film Label
247-6876: Universal Warning Film LabelQuantity: 1
344-5674: M8 x 1.25mm Hex Nut
344-5674: M8 x 1.25mm Hex NutQuantity: 4
8T-4189: M8-1.25 x 20mm Hex Head Bolt
8T-4189: M8-1.25 x 20mm Hex Head BoltQuantity: 4
563-8153: Mounting Strap
563-8153: Mounting StrapQuantity: 1
215-6406: M6-1 x 16mm Rounded Pan Head Hexalobular Screw
215-6406: M6-1 x 16mm Rounded Pan Head Hexalobular ScrewQuantity: 2
9X-2038: M6 ID Steel Flat Washer
9X-2038: M6 ID Steel Flat WasherQuantity: 2
5P-4116: M8 ID Steel Flat Washer
5P-4116: M8 ID Steel Flat WasherQuantity: 4
Showing 1 to 14 of 14
DescriptionSpecificationsCompatible Models
Description for part number 565-3045

Description: Provides in-cab mounting bracket that can accommodate up to a 5 lb (2.26 kg) fire extinguisher.

View More
Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Specifications for part number 565-3045

We are still working on adding a specification for this part.

Compatible Models for part number 565-3045

MULTI TERRAIN LOADER

257D3 297D XHP 257D 277D 297D 287D 297D2 297D2 XHP

COMPACT TRACK LOADER

259D 249D 239D 299D 289D 279D 289D3 259D3 239D3 299D3 XE 279D3 299D3 299D2 249D3 299D XHP 299D2 XHP

SKID STEER LOADER

242D3 246D3 226D3 226D 246D 236D 262D3 232D3 236D3 242D 232D 262D 272D 272D XHP 272D2 XHP 272D3 XE 272D3 272D2

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced