Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Register
Caterpillar

Select Store

For pricing & availability

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeElectrical & ElectronicsBasic ComponentsDiodes352-1145: 6 Ampere Fuse Diode
HomeElectrical & ElectronicsBasic ComponentsDiodes352-1145: 6 Ampere Fuse Diode
352-1145: 6 Ampere Fuse Diode

Cat® Diode, Average Forward Current: 6A, Terminal Style: Blade

Brand: Cat

Product Images
352-1145: 6 Ampere Fuse Diode
352-1145: 6 Ampere Fuse Diode
352-1145: 6 Ampere Fuse Diode
352-1145: 6 Ampere Fuse Diode
352-1145: 6 Ampere Fuse Diode

Cat® Diode, Average Forward Current: 6A, Terminal Style: Blade

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 352-1145

Units of Measure

USMetric
Length (mm): 14.0
Width (mm): 6.0
Height (mm): 36.0
Length (in): 0.56
Width (in): 0.25
Height (in): 1.42
Material: Polyester Plastic
View More
Compatible Models for part number 352-1145

ASPHALT PAVER

AP355 AP555 AP-655D AP300 AP500 AP355F AP-1055E AP455 AP300F PE636 AP-1000E AP400 AP-555E AP-600D

INDUSTRIAL ENGINE

C18

ASPHALT SCREED

AS4252C

SOIL COMPACTOR

825 825K 815K 815

WHEEL DOZER

834 844 814K 834K 854K 814 854 824 824K 844K

LANDFILL COMPACTOR

816K 836K 816 826K 836 826

HYDRAULIC SHOVEL

6060

WHEEL LOADER

993K 988K XE 988K 988 XE 992K 814K 988 994K 994H 995 990K 990 993 992

POWER PACK

C18

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced