Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeUndercarriageUndercarriage HardwareWashers261-1017: Track Seal
HomeUndercarriageUndercarriage HardwareWashers261-1017: Track Seal
261-1017: Track Seal

Cat® Track Seal Washer Type, 49.04mm Outside Diameter

Brand: Cat

Product Images
261-1017: Track Seal
261-1017: Track Seal

Cat® Track Seal Washer Type, 49.04mm Outside Diameter

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 261-1017

Units of Measure

USMetric
Outside Diameter (mm): 49.04
Seal Type: Washer
Material: Low Alloy Steel,Alloy Steel
Inside Diameter (mm): 42.28
Shoe Type: Moderate Service, Single Grouser
Inside Diameter (in): 1.665
Outside Diameter (in): 1.931
View More
Compatible Models for part number 261-1017

TRACK FELLER BUNCHER

511 1090 TK711 2290

EXCAVATOR

320D2 FM 330 320D FM 330GC 538 320D 324D FM 324D FM LL

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced