Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No suggested results. Try again.

Select Store

Complete your tax details anytime right here.
Register
Caterpillar
Complete your tax details anytime right here.

Select Store

For pricing & availability

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

Complete your tax details anytime right here.
HomeWorkshop SuppliesWorkshop Safety SuppliesAbsorbents & Spill KitsAbsorbents261-0115: Mat-Absorbent
HomeWorkshop SuppliesWorkshop Safety SuppliesAbsorbents & Spill KitsAbsorbents261-0115: Mat-Absorbent
261-0115: Mat-Absorbent

Absorbent Mat (125 L) (33 gal)

Brand: Cat

Product Images
261-0115: Mat-Absorbent
261-0115: Mat-Absorbent

Absorbent Mat (125 L) (33 gal)

Brand: Cat

DescriptionSpecifications
Description for part number 261-0115

Description:
Absorbs a wide range of chemicals without degrading or causing a dangerous chemical reaction

Attributes:
• Absorbent Capacity: 125 L (33 gal) per bag
• Absorbs oils, coolants, solvents and water
• High-visibility yellow color alerts workers to potential dangers where work or repairs are taking place
• Flame-resistant - safe for spark-prone areas such as welding robots
• Comes with a variety of socks and pillows along with a roll of universal mat
• Low profile — slides into hard-to-reach areas

View More
Warning:This product can expose you to chemicals including Di(2-ethylhexyl)phthalate (DEHP), which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Specifications for part number 261-0115

Units of Measure

USMetric
Length (in): 1,811.0
Width (in): 24.0
Weight (lb): 24.0
Length (ft): 150.9
Absorbent Capacity Per Bag (gal): 33.0
View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced