Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No suggested results. Try again.

Select Store

Complete your tax details anytime right here.
Register
Caterpillar
Complete your tax details anytime right here.

Select Store

For pricing & availability

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

Complete your tax details anytime right here.
HomeWorkshop SuppliesToolsPliers1U-8759: 6.35mm Thick Retaining Ring Plier Tips
HomeWorkshop SuppliesToolsPliers1U-8759: 6.35mm Thick Retaining Ring Plier Tips
1U-8759: 6.35mm Thick Retaining Ring Plier Tips

Cat® Retaining Ring Plier Tips used to secure or remove retaining rings, enhancing grip and ease of operation

Brand: Cat

Product Images
1U-8759: 6.35mm Thick Retaining Ring Plier Tips
1U-8759: 6.35mm Thick Retaining Ring Plier Tips
1U-8759: 6.35mm Thick Retaining Ring Plier Tips
1U-8759: 6.35mm Thick Retaining Ring Plier Tips
1U-8759: 6.35mm Thick Retaining Ring Plier Tips

Cat® Retaining Ring Plier Tips used to secure or remove retaining rings, enhancing grip and ease of operation

Brand: Cat

DescriptionSpecifications
Description for part number 1U-8759

Description:
Replacement tips for internal retaining ring pliers

Attributes:
• Material: Steel
• Includes left hand and right hand tips

View More
Warning:Cancer and Reproductive Harm - www.P65Warnings.ca.gov
Specifications for part number 1U-8759

Units of Measure

USMetric
Length (in): 2.96
Width (in): 0.62
Height (in): 0.25
View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced