Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No suggested results. Try again.

Select Store

Complete your tax details anytime right here.
Caterpillar
Complete your tax details anytime right here.

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

Complete your tax details anytime right here.
HomeWorkshop SuppliesMetal WorkMetal Cutting1U-7433: 33/64 inch Metal Cutting Drill Bit
HomeWorkshop SuppliesMetal WorkMetal Cutting1U-7433: 33/64 inch Metal Cutting Drill Bit
1U-7433: 33/64 inch Metal Cutting Drill Bit

33/64 inch Reduced Shank Metal Cutting Drill Bit, 118° point

Brand: Cat

Product Images
1U-7433: 33/64 inch Metal Cutting Drill Bit
1U-7433: 33/64 inch Metal Cutting Drill Bit

33/64 inch Reduced Shank Metal Cutting Drill Bit, 118° point

Brand: Cat

Warranty Information
Return Policy
DescriptionSpecifications
Description for part number 1U-7433

Description:
S & D drill bits, as they are often called, are designed with a 118° point. Made with M-2 high speed steel. Expands the size range capacity of a 1/2 portable drill chuck. Common flute and overall length for minimal adjustment during tool changes. Precision ground for high degree of concentricity between shank and body diameter. Ideal for drilling in low and medium tensile strength materials.

Attributes:
• 1/2 inch diameter shank
• M-7 material
• Black finish

View More
Warning:Cancer and Reproductive Harm - www.P65Warnings.ca.gov
Specifications for part number 1U-7433
Size (in): 33/64
View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced