Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No suggested results. Try again.

Select Store

Complete your tax details anytime right here.
Caterpillar
Complete your tax details anytime right here.

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

Complete your tax details anytime right here.
HomeWorkshop SuppliesMetal WorkMetal Cutting1U-5402: 5/16 inch Extra Heavy-Duty Cobalt Drill Bit
HomeWorkshop SuppliesMetal WorkMetal Cutting1U-5402: 5/16 inch Extra Heavy-Duty Cobalt Drill Bit
1U-5402: 5/16 inch Extra Heavy-Duty Cobalt Drill Bit

5/16 inch Extra Heavy-Duty Cobalt Drill Bit, 135° Split Point

Brand: Cat

Product Images
1U-5402: 5/16 inch Extra Heavy-Duty Cobalt Drill Bit
1U-5402: 5/16 inch Extra Heavy-Duty Cobalt Drill Bit

5/16 inch Extra Heavy-Duty Cobalt Drill Bit, 135° Split Point

Brand: Cat

Warranty Information
Return Policy
DescriptionSpecifications
Description for part number 1U-5402

Description:
These drill bits are designed with a 135° split point for self centering and reducing thrust. Can reduce drill time by 50% compared to 118° point. Made of high resistant M 42 cobalt. They display higher red hardness which permits speeds up to 30% greater than high speed drills. Cobalt drills are especially effective in drilling tough, high tensile strength materials like stainless steel, Inconel, and titanium.

Attributes:
• 8% cobalt high speed steel
• Made to NAS 907 Type J specifications

View More
Warning:Cancer and Reproductive Harm - www.P65Warnings.ca.gov
Specifications for part number 1U-5402
Size (in): 5/16
View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced