Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No suggested results. Try again.

Select Store

Complete your tax details anytime right here.
Caterpillar
Complete your tax details anytime right here.

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

Complete your tax details anytime right here.
HomeWorkshop SuppliesToolsRatchets & SocketsSockets194-3549: 17mm x 1/2" Drive Socket
HomeWorkshop SuppliesToolsRatchets & SocketsSockets194-3549: 17mm x 1/2" Drive Socket
194-3549: 17mm x 1/2" Drive Socket

Cat® Metric Hex Bit (17 mm) (1/2 in Drive)

Brand: Cat

Product Images
194-3549: 17mm x 1/2" Drive Socket
194-3549: 17mm x 1/2" Drive Socket
194-3549: 17mm x 1/2" Drive Socket

Cat® Metric Hex Bit (17 mm) (1/2 in Drive)

Brand: Cat

Warranty Information
Return Policy
DescriptionSpecifications
Description for part number 194-3549

Description:
Cat hexagonal bits attach to compatible drive Cat tools or adapters used for routine maintenance and adjustment around tight spaces.

Attributes:
• 17 mm hex bit
• 1/2 inch drive
• Chrome finish

View More
Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Specifications for part number 194-3549

Units of Measure

USMetric
Drive (in): 1/2
View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced