Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No suggested results. Try again.

Select Store

Complete your tax details anytime right here.
Register
Caterpillar
Complete your tax details anytime right here.

Select Store

For pricing & availability

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

Complete your tax details anytime right here.
HomeFilters & FluidsFluidsOilsGear Oil119-5129: GO 80W-90 (1000 Liters)
HomeFilters & FluidsFluidsOilsGear Oil119-5129: GO 80W-90 (1000 Liters)
119-5129: GO 80W-90 (1000 Liters)

Cat Gear Oil 80W-90 (1000 Liters)

Brand: Cat

Product Images
119-5129: GO 80W-90 (1000 Liters)
119-5129: GO 80W-90 (1000 Liters)

Cat Gear Oil 80W-90 (1000 Liters)

Brand: Cat

Warranty Information
Return Policy
DescriptionSpecifications
Description for part number 119-5129

Description:
Cat® GO is a multi-grade gear oil intended for extreme-pressure applications.


Attributes:
Cat gear oil provides maximum gear and bearing life, extended track life, reduced wear, a wide functional temperature range, and powerful performance under extreme pressures.


Recommended Application:

  • Differentials and final drives on Cat Wheel Tractor-Scraper, specific Articulated Trucks, Wheel Excavators, and Backhoe Loaders
  • Cold Planer direct drive transmissions, differentials and final drives
  • Drum bearings on Vibratory Soil Compactors

View More
Specifications for part number 119-5129

Units of Measure

USMetric
Temperature (°F): -4 to +104
View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced