Sign in
Add Equipment
Select Store
Select Store
Select Store
For pricing & availability
This part is designed to fit your Cat equipment based on the manufacturer’s specifications.
Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.
Remanufactured
Non-Returnable
Kit
Replaced
Cat® Smart Grader Blade attachments are for cutting, moving and grading dirt, gravel, sand and virtually any other material used as a base.
Designed for rough and finish grading in dirt, gravel, and light dozing.
Designed for rough and finish grading in dirt, gravel, and light dozing.
Robust, high capacity design for moving dirt, gravel, livestock waste and snow.
Robust, high capacity design for moving dirt, gravel, livestock waste and snow.
Cat® Box Blades are designed for grading and leveling. Each model is designed to operate both manually and automatically with the use of Laser or GPS grading systems.
Cat® Box Blades are designed for grading and leveling. Each model is designed to operate both manually and automatically with the use of Laser or GPS grading systems.
Designed for rough and finish grading in dirt, gravel, and light dozing.
Cat® Smart Grader Blade attachments are for cutting, moving and grading dirt, gravel, sand and virtually any other material used as a base.
1 - 9 of 9 results
1 - 9 of 9 results
Cat
Overall Width
96.4 in
Blade Width
96 in
Width - Fully Angled
84.4 in
Optimal Hydraulic Flow
50-86 L/min (13-23 gpm)
Optimal Hydraulic Pressure
180-230 bar (2600-3340 psi)
Required Hydraulics
Standard Flow
Overall Length
88.4 in
Overall Height with Masts
104.4 mm
Overall Height
41.2 in
Weight
2059.1 lb
Tilt Angle Range
15° Left/Right
Maximum Blade Angle - Right/Left of Center
30 degrees
Blade Height
17 in
Ground Clearance
6 in
Maximum Cutting Depth
4 in
Interface Type
Skid Steer Coupler
Cat
Blade Width
92 in
Width - Fully Angled
80.7 in
Maximum Blade Angle - Right/Left of Center
30 degrees
Tilt Angle Range
10° Left/Right
Blade Height
24.4 in
Overall Height
30.9 in
Length
40.5 in
Weight
1164 lb
Cutting Edge Thickness
0.6 in
Required Hydraulics
High Flow XPS
Optimal Hydraulic Flow
42-86 L/min (11-23 gpm)
Optimal Hydraulic Pressure
145-235 bar (2100-3400 psi)
Interface Type
Skid Steer Coupler
Cat
Blade Width
92 in
Width - Fully Angled
80.7 in
Maximum Blade Angle - Right/Left of Center
30 degrees
Tilt Angle Range
10° Left/Right
Blade Height
24.4 in
Overall Height
25.1 in
Length
40.5 in
Weight
1085 lb
Cutting Edge Thickness
0.6 in
Required Hydraulics
Standard Flow
Optimal Hydraulic Flow
42-86 L/min (11-23 gpm)
Optimal Hydraulic Pressure
145-235 bar (2100-3400 psi)
Interface Type
Skid Steer Coupler
Cat
Blade Width
72 in
Width - Fully Angled
66.3 in
Maximum Blade Angle - Right/Left of Center
30 degrees
Blade Height
24.2 in
Cutting Edge Width
74.5 in
Length
29.6 in
Weight
690 lb
Cutting Edge Thickness
0.6 in
Optimal Hydraulic Flow
42-86 L/min (11-23 gpm)
Optimal Hydraulic Pressure
145-235 bar (2100-3400 psi)
Required Hydraulics
Standard Flow
Interface Type
Skid Steer Coupler
Cat
Blade Width
84 in
Width - Fully Angled
76.7 in
Maximum Blade Angle - Right/Left of Center
30 degrees
Blade Height
24.2 in
Cutting Edge Width
86.5 in
Length
29.6 in
Weight
729.7 lb
Cutting Edge Thickness
0.6 in
Optimal Hydraulic Flow
42-86 L/min (11-23 gpm)
Optimal Hydraulic Pressure
145-235 bar (2100-3400 psi)
Required Hydraulics
Standard Flow
Interface Type
Skid Steer Coupler
Cat
Overall Width
87.4 in
Working Width
83.9 in
Optimal Hydraulic Flow
30-85 L/min (8-22 gpm)
Requires Full Work Tool Control with Both Joysticks
Yes
Optimal Hydraulic Pressure
140-170 bar (2031-2466 psi)
Overall Length
81.2 in
Overall Height
106.1 in
Weight
1999.6 lb
Tilt Angle Range
15° Left/Right
Raise
5 in
Lower
4 in
Interface Type
Skid Steer Coupler
Cat
Overall Width
99.4 in
Working Width
95.9 in
Optimal Hydraulic Flow
30-85 L/min (8-22 gpm)
Requires Full Work Tool Control with Both Joysticks
Yes
Optimal Hydraulic Pressure
140-170 bar (2031-2466 psi)
Overall Length
81.2 in
Overall Height
106.1 in
Weight
2149.5 lb
Tilt Angle Range
15° Left/Right
Raise
5 in
Lower
4 in
Interface Type
Skid Steer Coupler
Cat
Blade Width
79 in
Width - Fully Angled
68.9 in
Maximum Blade Angle - Right/Left of Center
30 degrees
Tilt Angle Range
10° Left/Right
Blade Height
24.4 in
Overall Height
25.1 in
Length
40.5 in
Weight
1014 lb
Cutting Edge Thickness
0.6 in
Required Hydraulics
Standard Flow
Optimal Hydraulic Flow
42-86 L/min (11-23 gpm)
Optimal Hydraulic Pressure
145-235 bar (2100-3400 psi)
Interface Type
Skid Steer Coupler
Cat
Overall Width
78.4 in
Blade Width
78 in
Width - Fully Angled
68.8 in
Optimal Hydraulic Flow
50-86 L/min (13-23 gpm)
Optimal Hydraulic Pressure
180-230 bar (2600-3340 psi)
Required Hydraulics
Standard Flow
Overall Length
88.4 in
Overall Height with Masts
104.4 in
Overall Height
41.2 in
Weight
1970.9 lb
Tilt Angle Range
15° Left/Right
Maximum Blade Angle - Right/Left of Center
30 degrees
Blade Height
17 in
Ground Clearance
6 in
Maximum Cutting Depth
4 in
Interface Type
Skid Steer Coupler